RECOMMENDED FOR: Spraying lawns, trees and similar applications with diluted solutions of water and oil–based pesticides and herbicides.
Part # | 44651701 / 3/8X300FT AG MASTER SPRAY 600 |
---|---|
Product # | 44651701 |
Description | 3/8X300FT AG MASTER SPRAY 600 |
UPC | 072053642049 |
Vacuum (In. Hg) | 25 |
Continuous Operating Temperature Range | -10°F to +130°F |
Minimum Bend Radius (in) | 4 |
Minimum Bend Radius (mm) | 102 |
Hose Inside Diameter (in). | 0.38 |
Hose Inside Diameter (mm) | 9.5 |
Hose Outside Diameter (in) | 0.67 |
Hose Outside Diameter (mm) | 17 |
Inside Diameter (in) | 0.38 |
Inside Diameter (mm) | 9.5 |
Temperature Range | -10°F to +130°F (-23°C to +55°C) |
Working Pressure (psi) | 600 |
Outside Diameter (in) | 0.67 |
Outside Diameter (mm) | 9.5 |
Coupling Recommendation | 8 Tri-Lokt. 14 Interlocking, Ground Joint. 15 Interlocking, Washer Joint. 21 Preformed Band Clamps. 48 Band-It Nipples |
---|
Color | Yellow |
---|---|
Cover | PVC - Type G |
Reinforcement | Synthetic textile |
Tube | PVC - Type G |
Construction: Cover | PVC - Type G |
Construction: Design Factor | 3:1 |
Construction: Reinforcement | Synthetic textile |
Construction: Tube | PVC - Type G. Yellow. Ag Chemicals, diluted |
Notes | NOTE: * Working Pressure and Vacuum at +72°F (+22°C). |
---|---|
Recommended For | Spraying lawns, trees and similar applications with diluted solutions of water and oil based pesticides and herbicides. |
Caution | For pesticides or herbicides containing more than 2% Toluene or Xylene, use Gates Chem Master® Paint Spray. Maximum temperature dependent on pesticide, herbicide or chemicals conveyed. For temperatures above +120°F (+49°C), contact Denver Product Application (303) 744-5070. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 300 |
---|---|
Weight (lbs.) | 0.12 |