The product images shown are Illustrative only and may not be an exact representation of the product.

Ag Master® Spray

A lightweight, flexible, and easy to maneuver hose used for spraying lawns, trees and similar applications with diluted solutions of water and oil based pesticides and herbicides.

  • Sizes-3/8"-3/4"
  • Working pressures from 600#-800#
  • Tube-Type G (PVC)
  • Reinforcement-Synthetic, high tensile textile cord.
  • Cover-Type G (PVC). Striated.

All Parts

1-10 of 11 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
44651361 44651361 3/8X300FT AG MASTER SPRAY 800 800 55.2 3/8 9.5 .69 17.5 25 4 0.14 300
44651362 44651362 3/8X400FT AG MASTER SPRAY 800 800 55.2 3/8 9.5 .69 17.5 25 4 0.14 400
44651371 44651371 1/2X300FT AG MASTER SPRAY 800 800 55.2 1/2 12.7 .84 21.3 25 5 0.18 300
44651372 44651372 1/2X400FT AG MASTER SPRAY 800 800 55.2 1/2 12.7 .84 21.3 25 5 0.18 400
44651381 44651381 3/4X300FT AG MASTER SPRAY 800 800 55.2 3/4 19.1 1.14 29 25 6 0.3 300
44651382 44651382 3/4X400FT AG MASTER SPRAY 800 800 55.2 3/4 19.1 1.14 29 25 6 0.3 400
44651701 44651701 3/8X300FT AG MASTER SPRAY 600 600 41.4 3/8 9.5 .67 17 25 4 0.12 300
44651702 44651702 3/8X400FT AG MASTER SPRAY 600 600 41.4 3/8 9.5 .67 17 25 4 0.12 400
44651704 44651704 1/2X300FT AG MASTER SPRAY 600 600 41.4 1/2 12.7 .81 20.6 25 5 0.17 300
44651705 44651705 1/2X400FT AG MASTER SPRAY 600 600 41.4 1/2 12.7 .81 20.6 25 5 0.17 400
1-10 of 11 Items