Very universal suction and discharge hose (SD) for tank truck, barge, ship or storage tank transfer of a variety of corrosive chemical products and acids.
Part # | 1X100 CHEM+ UHMWPE 200SD WHITE |
---|---|
Product # | 46970123 |
Description | 1X100 CHEM MASTER PLUS UHMWPE WHITE 200SD |
Vacuum (In. Hg) | 30 |
Minimum Bend Radius (in) | 5 |
Minimum Bend Radius (mm) | 127 |
Inside Diameter (in) | 1 |
Inside Diameter (mm) | 25.4 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 200 |
Length (m) | 30.5 |
Outside Diameter (in) | 1.47 |
Outside Diameter (mm) | 25.4 |
Coupling Recommendation | 7 Combination Nipple. 8 Tri-Lokt. 49 Industrial Quick-Connecting. 71 Permanent Swaged or Crimped. 73 Permanent Swaged or Crimped. |
---|
Color | White |
---|---|
Cover | EPDM - Type P. Corrugated. |
Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Tube | Ultra High Molecular Weight Polyethylene - Type L. Backed with Gatron™ Modified XLPE. |
Construction: Cover | EPDM - Type P |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Construction: Tube | Ultra High Molecular Weight Polyethylene - Type L. Clear. Backed with Gatron™ Modified XLPE |
Weight (lbs.) |
---|