Very universal suction and discharge hose (SD) for tank truck, barge, ship or storage tank transfer of a variety of corrosive chemical products and acids.
Part # | 3X100 CHEM+ UHMWPE 150SD GRN |
---|---|
Product # | 46970020 |
Description | 3X100 CHEM MASTER PLUS UHMWPE 150SD |
UPC | 072053651102 |
Vacuum (In. Hg) | 30 |
Continuous Operating Temperature Range | -40°F to +212°F |
Minimum Bend Radius (in) | 18 |
Minimum Bend Radius (mm) | 457 |
Hose Inside Diameter (in). | 3 |
Hose Inside Diameter (mm) | 76.2 |
Hose Outside Diameter (in) | 3.53 |
Hose Outside Diameter (mm) | 89.7 |
Inside Diameter (in) | 3 |
Inside Diameter (mm) | 76.2 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 150 |
Length (m) | 30.5 |
Outside Diameter (in) | 3.53 |
Outside Diameter (mm) | 76.2 |
Coupling Recommendation | 7 Combination Nipple. 8 Tri-Lokt. 49 Industrial Quick-Connecting. 71 Permanent Swaged or Crimped. 73 Permanent Swaged or Crimped. |
---|
Color | Green |
---|---|
Cover | EPDM - Type P. Corrugated. |
Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Tube | Ultra High Molecular Weight Polyethylene - Type L. Backed with Gatron™ Modified XLPE. |
Construction: Cover | EPDM - Type P |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Construction: Tube | Ultra High Molecular Weight Polyethylene - Type L. Clear. Backed with Gatron™ Modified XLPE |
Recommended For | Tank truck, barge, ship, or storage tank transfer of a variety of chemical products. Chem Master® Plus UHMWPE contains a wire helix for full suction capability, as well as for routing hoses through tight bends. The Ultra High Molecular Weight Polyethylene tube stock has excellent chemical resistance and is backed by Gates Gatron™ for flex fatigue safety at the coupling. Chem Master® Plus UHMWPE is designed for easy cleaning in a bath containing 10% (NaOH) @ +212°F (+100°C). Cleaning in place (CIP) methods may be used. Applications include over 450 basic chemicals which are building blocks for numerous chemicals used in a variety of industries. Reference Gates Chemical Resistance Table for proper hose selection. |
---|---|
Caution | Chem Master® Plus UHMWPE is designed to withstand fluid temperatures to +212°F (+100°C); however the rating is dependent on the specific chemical conveyed. Contact Denver Product Application (303) 744-5070 for any chemical above +125°F (+52°C). |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 100 |
---|---|
Weight (lbs.) | 1.76 |