RECOMMENDED FOR: Tank truck, barge, ship, or storage tank transfer of a variety of chemical products. Chem Master™ Plus XLPE contains a wire helix for full suction capability, as well as for routing hoses through tight bends. Its Modified Cross–linked Polyethylene tube stock is 'best in class' for maintaining a tight seal with stainless steel fittings, and is designed for cleaning with 'open–end' 50 PSI steam or in a bath containing 10% (NaOH) @ +212°F (+100°C). Cleaning in place (CIP) methods may be used. Applications include over 950 basic chemicals that are building blocks for numerous chemicals used in a variety of industries.
| Part # | 1-1/2X100 CHEM+UHMWPE200SD BLK |
|---|---|
| Product # | 46970003 |
| Description | 1-1/2X100 CHEM MASTER PLUS UHMWPE BLACK 200SD |
| Vacuum (In. Hg) | 30 |
| Minimum Bend Radius (in) | 8 |
| Minimum Bend Radius (mm) | 203 |
| Inside Diameter (in) | 1.50 |
| Inside Diameter (mm) | 38.1 |
| Temperature Range | -40°F to +212°F (-40°C to +100°C) |
| Working Pressure (psi) | 200 |
| Length (m) | 30.5 |
| Outside Diameter (in) | 2 |
| Outside Diameter (mm) | 38.1 |
| Coupling Recommendation | 7 Combination Nipple. 8 Tri-Lokt. 49 Industrial Quick-Connecting. 71 Permanent Swaged or Crimped. 73 Permanent Swaged or Crimped. |
|---|
| Color | Black |
|---|---|
| Cover | EPDM - Type P. Corrugated. |
| Reinforcement | Multi-ply, synthetic textile, dual wire helix |
| Tube | Ultra High Molecular Weight Polyethylene - Type L. Backed with Gatron™ Modified XLPE. |
| Construction: Cover | EPDM - Type P |
| Construction: Design Factor | 4:1 |
| Construction: Reinforcement | Multi-ply, synthetic textile, dual wire helix |
| Construction: Tube | Ultra High Molecular Weight Polyethylene - Type L. Clear. Backed with Gatron™ Modified XLPE |
| Weight (lbs.) |
|---|