RECOMMENDED FOR: Tank truck, barge, ship, or storage tank transfer of a variety of chemical products. Chem Master™ Plus XLPE contains a wire helix for full suction capability, as well as for routing hoses through tight bends. Its Modified Cross–linked Polyethylene tube stock is 'best in class' for maintaining a tight seal with stainless steel fittings, and is designed for cleaning with 'open–end' 50 PSI steam or in a bath containing 10% (NaOH) @ +212°F (+100°C). Cleaning in place (CIP) methods may be used. Applications include over 950 basic chemicals that are building blocks for numerous chemicals used in a variety of industries.
| Part # | 1-1/4X100 CHEM EPDM 150SD |
|---|---|
| Product # | 46960003 |
| Description | 1-1/4X100 CHEM MASTER EPDM 150SD |
| UPC | 072053650884 |
| Vacuum (In. Hg) | 30 |
| Continuous Operating Temperature Range | -40°F to +250°F |
| Minimum Bend Radius (in) | 4 |
| Minimum Bend Radius (mm) | 102 |
| Hose Inside Diameter (in). | 1.25 |
| Hose Inside Diameter (mm) | 31.8 |
| Hose Outside Diameter (in) | 1.79 |
| Hose Outside Diameter (mm) | 45.5 |
| Inside Diameter (in) | 1.25 |
| Inside Diameter (mm) | 31.8 |
| Temperature Range | -40°F to +250°F (-40°C to +121°C) |
| Working Pressure (psi) | 150 |
| Length (m) | 30.5 |
| Outside Diameter (in) | 1.79 |
| Outside Diameter (mm) | 31.8 |
| Coupling Recommendation | 7 Combination Nipple. 8 Tri-Lokt. 49 Industrial Quick-Connecting. 71 Permanent Swaged or Crimped. 73 Permanent Swaged or Crimped. |
|---|
| Color | Yellow |
|---|---|
| Cover | EPDM - Type P. Corrugated. |
| Reinforcement | Multi-ply, synthetic textile, dual wire helix |
| Tube | EPDM - Type P. Mild chemical resistance. |
| Construction: Cover | EPDM - Type P |
| Construction: Design Factor | 4:1 |
| Construction: Reinforcement | Multi-ply, synthetic textile, dual wire helix |
| Construction: Tube | EPDM - Type P. Black. Mild chemical resistance |
| Recommended For | Tank truck, barge, ship, or storage tank transfer of a variety of mild chemical products. Chem Master® EPDM contains a wire helix for full suction capability, as well as for routing hoses through tight bends. Its EPDM tube stock will withstand +250°F (+121°C) applications. Reference Gates Chemical Resistance Table for proper hose selection. |
|---|---|
| Caution | Chem Master® EPDM is designed to withstand fluid temperatures to +250°F (+121°C); however the rating is dependent on the specific chemical conveyed. Contact Denver Product Application (303) 744-5070 for any chemical above +125°F (+52°C). |
| Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
| Customer Pack | 100 |
|---|---|
| Weight (lbs.) | 0.77 |