RECOMMENDED FOR: Tank truck, barge, ship, or storage tank transfer of a variety of chemical products. Chem Master™ Plus XLPE contains a wire helix for full suction capability, as well as for routing hoses through tight bends. Its Modified Cross–linked Polyethylene tube stock is 'best in class' for maintaining a tight seal with stainless steel fittings, and is designed for cleaning with 'open–end' 50 PSI steam or in a bath containing 10% (NaOH) @ +212°F (+100°C). Cleaning in place (CIP) methods may be used. Applications include over 950 basic chemicals that are building blocks for numerous chemicals used in a variety of industries.
Part # | 1-1/2X100 CHEM+ XLPE 200SD BLU |
---|---|
Product # | 46950723 |
Description | 1-1/2X100 CHEM MASTER PLUS XLPE 200SD CR BLUE |
Vacuum (In. Hg) | 20 |
Minimum Bend Radius (in) | 8 |
Minimum Bend Radius (mm) | 203 |
Inside Diameter (in) | 1.50 |
Inside Diameter (mm) | 38.1 |
Temperature Range | -40°F to +250°F (-40°C to +121°C) |
Working Pressure (psi) | 200 |
Length (m) | 30.5 |
Outside Diameter (in) | 2.13 |
Outside Diameter (mm) | 38.1 |
Coupling Recommendation | 7 Combination Nipple. 8 Tri-Lokt. 49 Industrial Quick-Connecting. 71 Permanent Swaged or Crimped. 73 Permanent Swaged or Crimped. |
---|
Color | Blue |
---|---|
Cover | EPDM - Type P. Corrugated. |
Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Tube | Gatron Modified Cross-linked Polyethylene - Type K. Chemical Resistant. |
Construction: Cover | EPDM - Type P |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Construction: Tube | Gatron Modified Cross-linked Polyethylene - Type K. Tan. Chemical Resistant |
Weight (lbs.) |
---|