RECOMMENDED FOR: Tank truck, barge, ship, or storage tank transfer of a variety of chemical products. Chem Master™ Plus XLPE contains a wire helix for full suction capability, as well as for routing hoses through tight bends. Its Modified Cross–linked Polyethylene tube stock is 'best in class' for maintaining a tight seal with stainless steel fittings, and is designed for cleaning with 'open–end' 50 PSI steam or in a bath containing 10% (NaOH) @ +212°F (+100°C). Cleaning in place (CIP) methods may be used. Applications include over 950 basic chemicals that are building blocks for numerous chemicals used in a variety of industries.
| Part # | 2X100 CHEM+ XLPE 200SD CR | 
|---|---|
| Product # | 46950610 | 
| Description | 2X100 CHEM MASTER PLUS XLPE 200SD CR | 
| UPC | 072053650761 | 
| Vacuum (In. Hg) | 20 | 
| Continuous Operating Temperature Range | -40°F to +250°F | 
| Minimum Bend Radius (in) | 9 | 
| Minimum Bend Radius (mm) | 229 | 
| Hose Inside Diameter (in). | 2 | 
| Hose Inside Diameter (mm) | 50.8 | 
| Hose Outside Diameter (in) | 2.63 | 
| Hose Outside Diameter (mm) | 66.8 | 
| Inside Diameter (in) | 2 | 
| Inside Diameter (mm) | 50.8 | 
| Temperature Range | -40°F to +250°F (-40°C to +121°C) | 
| Working Pressure (psi) | 200 | 
| Length (m) | 30.5 | 
| Outside Diameter (in) | 2.63 | 
| Outside Diameter (mm) | 50.8 | 
| Coupling Recommendation | 7 Combination Nipple. 8 Tri-Lokt. 49 Industrial Quick-Connecting. 71 Permanent Swaged or Crimped. 73 Permanent Swaged or Crimped. | 
|---|
| Color | Black | 
|---|---|
| Cover | EPDM - Type P. Corrugated. | 
| Reinforcement | Multi-ply, synthetic textile, dual wire helix | 
| Tube | Gatron Modified Cross-linked Polyethylene - Type K. Chemical Resistant. | 
| Construction: Cover | EPDM - Type P | 
| Construction: Design Factor | 4:1 | 
| Construction: Reinforcement | Multi-ply, synthetic textile, dual wire helix | 
| Construction: Tube | Gatron Modified Cross-linked Polyethylene - Type K. Tan. Chemical Resistant | 
| Notes | NOTE: Also see Black Gold® Chemical Plus XLPE 250SD | 
|---|---|
| Recommended For | Tank truck, barge, ship, or storage tank transfer of a variety of chemical products. Chem Master® Plus XLPE CR contains a monofilament helix for suction and crush resistant capability, as well as for routing hoses through tight bends. Its Modified Cross-linked Polyethylene tube stock is 'best in class' for maintaining a tight seal with stainless steel fittings, and is designed for cleaning with 'open-end' 50 PSI steam or in a bath containing 10% (NaOH) @ +212°F (+100°C). Cleaning in place (CIP) methods may be used. Applications include over 950 basic chemicals that are building blocks for numerous chemicals used in a variety of industries. Reference Gates Chemical Resistance Table for proper hose selection. | 
| Caution | For applications requiring greater than 90% sulfuric acid contact Denver Product Application (303) 744-5070. Chem Master® Plus XLPE CR is designed to withstand fluid temperatures to +250°F (+121°C); however the rating is dependent on the specific chemical conveyed. Contact Denver Product Application (303) 744-5070 for any chemical above +125°F (+52°C). Not recommended for 'closed steam' cleaning. | 
| Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. | 
| Customer Pack | 100 | 
|---|---|
| Weight (lbs.) | 1.08 |