RECOMMENDED FOR: Tank truck, barge, ship, or storage tank transfer of a variety of chemical products. Chem Master Plus XLPE contains a wire helix for full suction capability, as well as for routing hoses through tight bends. Its Modified Cross–linked Polyethylene tube stock is 'best in class' for maintaining a tight seal with stainless steel fittings, and is designed for cleaning with 'open–end' 50 PSI steam or in a bath containing 10% (NaOH) @ +212°F (+100°C). Cleaning in place (CIP) methods may be used. Applications include over 950 basic chemicals that are building blocks for numerous chemicals used in a variety of industries. Reference Gates Chemical Resistance Table for proper hose selection.
| Part # | 2X100 CHEM+ XLPE 200SD GREEN |
|---|---|
| Product # | 46950216 |
| Description: | 2X100 CHEM MASTER PLUS XLPE 200SD GREEN |
| UPC | 72053650679 |
| Vacuum (In. Hg) | 30 |
| Continuous Operating Temperature Range | -40°F to +250°F |
| Minimum Bend Radius (in) | 9 |
| Minimum Bend Radius (mm) | 229 |
| Min. Burst Pressure (psi) | 800 |
| Hose Inside Diameter (in). | 2 |
| Hose Inside Diameter (mm) | 50.8 |
| Hose Outside Diameter (in) | 2.54 |
| Hose Outside Diameter (mm) | 64.5 |
| Inside Diameter (in) | 2 |
| Inside Diameter (mm) | 50.8 |
| Working Pressure (psi) | 200 |
| Length (m) | 30.5 |
| Outside Diameter (in) | 2.54 |
| Outside Diameter (mm) | 50.8 |
| Color | Green |
|---|---|
| Reinforcement | Multi-ply, synthetic textile, dual wire helix |
| Tube | Gatron Modified Cross-linked Polyethylene - Type K. Chemical Resistant. |
| Construction: Cover | EPDM - Type P |
| Recommended For | Tank truck, barge, ship, or storage tank transfer of a variety of chemical products. Chem Master® Plus XLPE contains a wire helix for full suction capability, as well as for routing hoses through tight bends. Its Modified Cross-linked Polyethylene tube stock is 'best in class' for maintaining a tight seal with stainless steel fittings, and is designed for cleaning with 'open-end' 50 PSI steam or in a bath containing 10% (NaOH) @ +212°F (+100°C). Cleaning in place (CIP) methods may be used. Applications include over 950 basic chemicals that are building blocks for numerous chemicals used in a variety of industries. Reference Gates Chemical Resistance Table for proper hose selection. |
|---|---|
| Caution | For applications requiring greater than 90% sulfuric acid contact Denver Product Application (303) 744-5070. Chem Master® Plus XLPE is designed to withstand fluid temperatures to +250°F (+121°C); however the rating is dependent on the specific chemical conveyed. Contact Denver Product Application (303) 744-5070 for any chemical above +125°F (+52°C). Not recommended for 'closed steam' cleaning. |
| Customer Pack | 100 |
|---|---|
| Weight (lbs.) | 1.08 |