RECOMMENDED FOR: Spraying lawns, trees and similar applications with diluted solutions of water and oil–based pesticides and herbicides.
| Part # | 1/2X300 AG SPRAY 600 |
|---|---|
| Product # | 44651704 |
| Description | 1/2X300FT AG MASTER SPRAY 600 |
| UPC | 072053642063 |
| Vacuum (In. Hg) | 25 |
| Continuous Operating Temperature Range | -10°F to +130°F |
| Minimum Bend Radius (in) | 5 |
| Minimum Bend Radius (mm) | 127 |
| Hose Inside Diameter (in). | 0.5 |
| Hose Inside Diameter (mm) | 12.7 |
| Hose Outside Diameter (in) | 0.81 |
| Hose Outside Diameter (mm) | 20.6 |
| Inside Diameter (in) | 0.50 |
| Inside Diameter (mm) | 12.7 |
| Temperature Range | -10°F to +130°F (-23°C to +55°C) |
| Working Pressure (psi) | 600 |
| Length (m) | 91.4 |
| Outside Diameter (in) | 0.81 |
| Outside Diameter (mm) | 12.7 |
| Coupling Recommendation | 8 Tri-Lokt. 14 Interlocking, Ground Joint. 15 Interlocking, Washer Joint. 21 Preformed Band Clamps. 48 Band-It Nipples. |
|---|
| Color | Yellow |
|---|---|
| Cover | PVC - Type G. Striated. |
| Reinforcement | Synthetic textile |
| Tube | PVC - Type G. Ag Chemicals, diluted. |
| Construction: Cover | PVC - Type G |
| Construction: Design Factor | 3:1 |
| Construction: Reinforcement | Synthetic textile |
| Construction: Tube | PVC - Type G. Yellow. Ag Chemicals, diluted |
| Notes | NOTE: * Working Pressure and Vacuum at +72°F (+22°C). |
|---|---|
| Recommended For | Spraying lawns, trees and similar applications with diluted solutions of water and oil based pesticides and herbicides. |
| Caution | For pesticides or herbicides containing more than 2% Toluene or Xylene, use Gates Chem Master® Paint Spray. Maximum temperature dependent on pesticide, herbicide or chemicals conveyed. For temperatures above +120°F (+49°C), contact Denver Product Application (303) 744-5070. |
| Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
| Customer Pack | 300 |
|---|---|
| Weight (lbs.) | 0.17 |