RECOMMENDED FOR: Spraying lawns, trees and similar applications with diluted solutions of water and oil–based pesticides and herbicides.
| Part # | 3/4X400 AG SPRAY 800 | 
|---|---|
| Product # | 44651382 | 
| Description | 3/4X400FT AG MASTER SPRAY 800 | 
| UPC | 072053676341 | 
| Vacuum (In. Hg) | 25 | 
| Continuous Operating Temperature Range | -10°F to +130°F | 
| Minimum Bend Radius (in) | 6 | 
| Minimum Bend Radius (mm) | 152 | 
| Hose Inside Diameter (in). | 0.75 | 
| Hose Inside Diameter (mm) | 19.1 | 
| Hose Outside Diameter (in) | 1.14 | 
| Hose Outside Diameter (mm) | 29 | 
| Inside Diameter (in) | 0.75 | 
| Inside Diameter (mm) | 19.1 | 
| Temperature Range | -10°F to +130°F (-23°C to +55°C) | 
| Working Pressure (psi) | 800 | 
| Length (m) | 121.9 | 
| Outside Diameter (in) | 1.14 | 
| Outside Diameter (mm) | 19.1 | 
| Coupling Recommendation | 8 Tri-Lokt. 14 Interlocking, Ground Joint. 15 Interlocking, Washer Joint. 21 Preformed Band Clamps. 48 Band-It Nipples. | 
|---|
| Color | Green | 
|---|---|
| Cover | PVC - Type G. Striated. | 
| Reinforcement | Synthetic textile | 
| Tube | PVC - Type G. Ag Chemicals, diluted. | 
| Construction: Cover | PVC - Type G | 
| Construction: Design Factor | 3:1 | 
| Construction: Reinforcement | Synthetic textile | 
| Construction: Tube | PVC - Type G. Green. Ag Chemicals, diluted | 
| Notes | NOTE: * Working Pressure and Vacuum at +72°F (+22°C). | 
|---|---|
| Recommended For | Spraying lawns, trees and similar applications with diluted solutions of water and oil based pesticides and herbicides. | 
| Caution | For pesticides or herbicides containing more than 2% Toluene or Xylene, use Gates Chem Master® Paint Spray. Maximum temperature dependent on pesticide, herbicide or chemicals conveyed. For temperatures above +120°F (+49°C), contact Denver Product Application (303) 744-5070. | 
| Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. | 
| Customer Pack | 400 | 
|---|---|
| Weight (lbs.) | 0.3 |