RECOMMENDED FOR: This hose is designed for use in all types of refineries for drainage of hot liquid residue and hydrocarbons produced by the cleaning of storage tanks and containment vessels. The high–temperature tube and cover are rated at 300ºF and resistant to steam vapors, oils and weather. The blue cover provides color identification in refineries and chemical plants.
| Part # | 1X500 CHEM HYDROCBN DRAIN300 |
|---|---|
| Product # | 36240146 |
| Description | 1X500 CHEM MASTER HYDROCARBON DRAIN 300 BLUE |
| Vacuum (In. Hg) | 30 |
| Minimum Bend Radius (in) | 8 |
| Minimum Bend Radius (mm) | 203 |
| Inside Diameter (in) | 1 |
| Inside Diameter (mm) | 25.4 |
| Temperature Range | -40°F to +300°F (-40°C to +149°C) |
| Working Pressure (psi) | 300 |
| Length (m) | 152.4 |
| Outside Diameter (in) | 1.38 |
| Outside Diameter (mm) | 25.4 |
| Coupling Recommendation | MegaCrimp® Couplings [G25 Series] |
|---|
| Color | Blue |
|---|---|
| Cover | CPE - Type J. |
| Reinforcement | Braided, steel wire |
| Tube | Nitrile - Type C. High oil resistance. |
| Construction: Cover | CPE - Type J |
| Construction: Design Factor | 10:1 |
| Construction: Reinforcement | Braided, steel wire |
| Construction: Tube | Nitrile - Type C. Black. High oil resistance |
| Standards: Cover | ARPM Class B |
|---|---|
| Standards: Tube | ARPM Class A |
| Weight (lbs.) |
|---|