RECOMMENDED FOR: This hose is designed for use in all types of refineries for drainage of hot liquid residue and hydrocarbons produced by the cleaning of storage tanks and containment vessels. The high–temperature tube and cover are rated at 300ºF and resistant to steam vapors, oils and weather. The blue cover provides color identification in refineries and chemical plants.
Part # | 3/4X500 CHEM HYDROCBN DRAIN300 |
---|---|
Product # | 36240144 |
Description | 3/4X500 CHEM MASTER HYDROCARBON DRAIN 300 (BLUE) |
UPC | 770075503767 |
Vacuum (In. Hg) | 30 |
Continuous Operating Temperature Range | -40°F to +300°F |
Minimum Bend Radius (in) | 6 |
Minimum Bend Radius (mm) | 152 |
Hose Inside Diameter (in). | 0.75 |
Hose Inside Diameter (mm) | 19.1 |
Hose Outside Diameter (in) | 1.13 |
Hose Outside Diameter (mm) | 28.7 |
Inside Diameter (in) | 0.75 |
Inside Diameter (mm) | 19.1 |
Temperature Range | -40°F to +300°F (-40°C to +149°C) |
Working Pressure (psi) | 300 |
Length (m) | 152.4 |
Outside Diameter (in) | 1.13 |
Outside Diameter (mm) | 19.1 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series] |
---|
Color | Blue |
---|---|
Cover | CPE - Type J. |
Reinforcement | Braided, steel wire |
Tube | Nitrile - Type C. High oil resistance. |
Construction: Cover | CPE - Type J |
Construction: Design Factor | 10:1 |
Construction: Reinforcement | Braided, steel wire |
Construction: Tube | Nitrile - Type C. Black. High oil resistance |
Standards: Cover | ARPM Class B |
---|---|
Standards: Tube | ARPM Class A |
Recommended For | Drainage of hot liquid residue produced by the cleaning of storage tanks and containment vessels. Drainage of residue produced during the refining of hydrocarbons. |
---|---|
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 500 |
---|---|
Weight (lbs.) | 0.42 |