Gates copper tubing industrial compression provides a low cost, easy to assemble solution for hydraulic and pneumatic systems running off of copper or aluminum tubing.
| Part # | G55400-1212 / 12CTI-12CTI |
|---|---|
| Product # | 725007985 |
| Description: | G55400-1212 12CTI-12CTI 62X12 |
| UPC | 029769161388 |
| A1 Outside Diameter (in) | 0.75 |
| A2 Outside Diameter (in) | 0.75 |
| Material | 360 Brass |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.4 |