Gates copper tubing industrial compression provides a low cost, easy to assemble solution for hydraulic and pneumatic systems running off of copper or aluminum tubing.
Part # | G55400-1010 / 10CTI-10CTI |
---|---|
Product # | 725007975 |
Description | G55400-1010 10CTI-10CTI 62X10 |
UPC | 029769161371 |
A1 Outside Diameter (in) | 0.625 |
A2 Outside Diameter (in) | 0.625 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.14 |