Gates copper tubing industrial compression provides a low cost, easy to assemble solution for hydraulic and pneumatic systems running off of copper or aluminum tubing.
| Part # | G55104-1008 / 10CTI-8MP90 |
|---|---|
| Product # | 725007535 |
| Description: | G55104-1008 10CTI-8MP90 69X10 |
| UPC | 029769162545 |
| A1 Outside Diameter (in) | 0.625 |
| Material | 360 Brass |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.26 |