Recommended for hydraulic and pneumatic systems. Provides a low cost, easy to assemble solution that does not require flaring.
| Part # | G55100-1008 / 10CTI-8MP |
|---|---|
| Product # | 725007355 |
| Description: | G55100-1008 10CTI-8MP 68X10 |
| UPC | 29769162255 |
| A1 Outside Diameter (in) | 0.625 |
| A1 Outside Diameter (mm) | 15.9 |
| Max. Working Pressure | 2000 |
| Max. Working Pressure (Bar) | 137.9 |
| End 1 Diameter (mm) | 8 |
| Material | 360 Brass |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.12 |