Gates copper tubing industrial compression provides a low cost, easy to assemble solution for hydraulic and pneumatic systems running off of copper or aluminum tubing.
| Part # | G55050-0010 / 10TS-CTI |
|---|---|
| Product # | 725007075 |
| Description: | G55050-0010 10TS-CTI 60X10 |
| UPC | 029769160930 |
| A1 Outside Diameter (in) | 0.625 |
| Material | 360 Brass |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.02 |