Recommended for hydraulic and pneumatic systems.
| Part # | G58400-1010 / 10PVC-10PVC |
|---|---|
| Product # | 725010215 |
| Description: | G58400-1010 10PVC-10PVC 621X10 |
| UPC | 29769161302 |
| A1 Outside Diameter (in) | 0.625 |
| A1 Outside Diameter (mm) | 15.9 |
| A2 Outside Diameter (in) | 0.625 |
| Material | 360 Brass, Plastic Sleeve |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.14 |