Gates Poly Industrial Compression fittings are for use with Polyvinylchloride (PVC) and polyethylene tubing in low pressure hydraulic and pneumatic systems.
| Part # | G58100-1212 / 12PVC-12MP |
|---|---|
| Product # | 725009985 |
| Description | G58100-1212 12PVC-12MP 681X12X12 |
| UPC | 029769162064 |
| T1 Thread (in) | 3/4-14 |
| A1 Outside Diameter (in) | 0.75 |
| A1 Outside Diameter (mm) | 19.05 |
| Material | 360 Brass, Plastic Sleeve |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.28 |