Gates Poly Industrial Compression fittings are for use with Polyvinylchloride (PVC) and polyethylene tubing in low pressure hydraulic and pneumatic systems.
Part # | G58100-0202 / 2PVC-2MP |
---|---|
Product # | 725009885 |
Description | G58100-0202 2PVC-2MP 681X2 |
UPC | 029769162071 |
T1 Thread (in) | 1/8-27 |
A1 Outside Diameter (in) | 0.125 |
A1 Outside Diameter (mm) | 3.18 |
Material | 360 Brass, Plastic Sleeve |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.04 |