Gates copper tubing industrial compression provides a low cost, easy to assemble solution for hydraulic and pneumatic systems running off of copper or aluminum tubing.
Part # | G55154-0806 / 8CTI-6FP90 |
---|---|
Product # | 725007835 |
Description | G55154-0806 8CTI-6FP90 70X8 |
UPC | 029769162842 |
A1 Outside Diameter (in) | 0.5 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.14 |