Gates Poly Industrial Compression fittings are for use with Polyvinylchloride (PVC) and polyethylene tubing in low pressure hydraulic and pneumatic systems.
Part # | G58104-1008 / 10PVC-8MP90 |
---|---|
Product # | 725010085 |
Description | G58104-1008 10PVC-8MP90 691X10 |
UPC | 029769162446 |
T1 Thread (in) | 1/2-14 |
A1 Outside Diameter (in) | 0.625 |
A1 Outside Diameter (mm) | 15.88 |
Material | 360 Brass, Plastic Sleeve |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.26 |