Gates single bead couplings are for use with low pressure hose, such as multi-purpose or general purpose hose. They are recommended for low pressure fuel, oil, compressed air and water lines used in small engines, as well as vacuum advance and evaporative emission controls.
Part # | G37100-0606 / 6SB-6RMP |
---|---|
Product # | 725005105 |
Description | G37100-0606 6SB-6RMP 05706B106 |
UPC | 029769144664 |
T1 Thread (in) | 3/8-18 |
A1 Outside Diameter (in) | 0.375 |
A1 Outside Diameter (mm) | 9.7 |
L Length (in) | 1.72 |
L Length (mm) | 43.7 |
L (in) | 1.72 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.06 |