Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Single Bead Couplings

    G37100-0602 6SB-2RMP 05706B102

    Product # 725005085

    Gates single bead couplings are for use with low pressure hose, such as multi-purpose or general purpose hose. They are recommended for low pressure fuel, oil, compressed air and water lines used in small engines, as well as vacuum advance and evaporative emission controls.

    • Single bead couplings are quick connecting, field attachable, and reusable.
    • An economical choice for general purpose fluid applications.
    • Single bead is sometimes referred to as beaded nipple.
    • 60 PSI working pressure.

    • Product Details
      Part # G37100-0602 / 6SB-2RMP
      Product # 725005085
      Description G37100-0602 6SB-2RMP 05706B102
      UPC 029769144640
      T1 Thread (in) 1/8-27
      A1 Outside Diameter (in) 0.375
      A1 Outside Diameter (mm) 9.7
      L Length (in) 1.55
      L Length (mm) 39.4
      L (in) 1.55