Gates single bead couplings are for use with low pressure hose, such as multi-purpose or general purpose hose. They are recommended for low pressure fuel, oil, compressed air and water lines used in small engines, as well as vacuum advance and evaporative emission controls.
Part # | G37100-0502 / 5SB-2RMP |
---|---|
Product # | 725005065 |
Description | G37100-0502 5SB-2RMP 05705B102 |
UPC | 029769144565 |
T1 Thread (in) | 1/8-27 |
A1 Outside Diameter (in) | 0.3125 |
A1 Outside Diameter (mm) | 7.9 |
L Length (in) | 1.55 |
L Length (mm) | 39.4 |
L (in) | 1.55 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.02 |