Gates Poly Industrial Compression fittings are for use with Polyvinylchloride (PVC) and polyethylene tubing in low pressure hydraulic and pneumatic systems.
Part # | G58050-0005 / 5TSI-PVC |
---|---|
Product # | 725009745 |
Description | G58050-0005 5TSI-PVC 1260X5 |
UPC | 029769160855 |
A1 Outside Diameter (in) | 0.3125 |
A1 Outside Diameter (mm) | 7.94 |
Material | 360 Brass, Plastic Sleeve |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.02 |