Gates Poly Industrial Compression fittings are for use with Polyvinylchloride (PVC) and polyethylene tubing in low pressure hydraulic and pneumatic systems.
Part # | G58050-0002 / 2TSI-PVC |
---|---|
Product # | 725009715 |
Description | G58050-0002 2TSI-PVC 601X2 |
UPC | 029769160824 |
A1 Outside Diameter (in) | 0.125 |
A1 Outside Diameter (mm) | 3.18 |
Material | 360 Brass, Plastic Sleeve |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.02 |