The product images shown are Illustrative only and may not be an exact representation of the product.

Poly Industrial Compression

Gates Poly Industrial Compression fittings are for use with Polyvinylchloride (PVC) and polyethylene tubing in low pressure hydraulic and pneumatic systems.

  • Easy installation without any required tube flaring
  • 200 PSI Working Pressure

All Parts

1-10 of 51 Items
Part # Product # Description Hose I.D. (in) Hose I.D. (mm) T(in) T(mm) L (in) L (mm) C (in) C (mm) Thread Size
G58050-0002 725009715 G58050-0002 2TSI-PVC 601X2
G58050-0003 725009725 G58050-0003 3TSI-PVC 601X3
G58050-0004 725009735 G58050-0004 4TSI-PVC 1260X4
G58050-0005 725009745 G58050-0005 5TSI-PVC 1260X5
G58050-0006 725009755 G58050-0006 6TSI-PVC 1260X6
G58050-0008 725009765 G58050-0008 8TSI-PVC 1260X8
G58050-0010 725009775 G58050-0010 10TSI-PVC 601X10
G58050-0012 725009785 G58050-0012 12TSI-PVC 601X12
G58050-0016 725009795 G58050-0016 16TSI-PVC 601X16
G58060-0002 725009805 G58060-0002 2TSN-PVC 611X2
1-10 of 51 Items