Gates copper tubing industrial compression provides a low cost, easy to assemble solution for hydraulic and pneumatic systems running off of copper or aluminum tubing.
Part # | G55150-1008 / 10CTI-8FP |
---|---|
Product # | 725007785 |
Description | G55150-1008 10CTI-8FP 66X10 |
UPC | 029769161753 |
A1 Outside Diameter (in) | 0.625 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.1 |