Gates copper tubing industrial compression provides a low cost, easy to assemble solution for hydraulic and pneumatic systems running off of copper or aluminum tubing.
Part # | G55040-0010 / 10TSI-CTI |
---|---|
Product # | 725006975 |
Description | G55040-0010 10TSI-CTI 2030X10 |
UPC | 029769157459 |
A1 Outside Diameter (in) | 0.625 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.02 |