The product images shown are Illustrative only and may not be an exact representation of the product.

Copper Tubing Industrial Compression

Gates copper tubing industrial compression provides a low cost, easy to assemble solution for hydraulic and pneumatic systems running off of copper or aluminum tubing.

All Parts

1-10 of 128 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
10CTI-10CTI / G55400-1010 725007975 G55400-1010 10CTI-10CTI 62X10 0.625 in 0.625 in
10CTI-8FP / G55150-1008 725007785 G55150-1008 10CTI-8FP 66X10 0.625 in 1/2-14 in
10CTI-8FP90 / G55154-1008 725007845 G55154-1008 10CTI-8FP90 70X10 0.625 in 1/2-14 in
10CTI-8MP / G55100-1008 725007355 G55100-1008 10CTI-8MP 68X10 0.625 in 1/2-14 in
10CTI-8MP90 / G55104-1008 725007535 G55104-1008 10CTI-8MP90 69X10 0.625 in 1/2-14 in
10TN-CTI-L / G55030-0010 725006895 G55030-0010 10TN-CTI-L 1611X10 0.625 in
10TS-CTI / G55050-0010 725007075 G55050-0010 10TS-CTI 60X10 0.625 in
10TSI-CTI / G55040-0010 725006975 G55040-0010 10TSI-CTI 2030X10 0.625 in
10TSN-CTI / G55060-0010 725007175 G55060-0010 10TSN-CTI 61X10 0.625 in
12CTI-12CTI / G55400-1212 725007985 G55400-1212 12CTI-12CTI 62X12 0.75 in 0.75 in
1-10 of 128 Items