Gates Barb Stem Couplings are used with low pressure multi-purpose or general purpose rubber hose and thermoplastic tubing. They are recommended for use with low pressure fuel, oil, compressed air, water and cooling lines and are typically found on heavy duty truck, construction, industrial, and mobile applications.
Part # | G38100-0504 / 5BS-4MP |
---|---|
Product # | 725005465 |
Description | G38100-0504 5BS-4MP 10505B104 |
UPC | 029769145609 |
T1 Thread (in) | 1/4-18 |
A1 Outside Diameter (in) | 0.3125 |
A1 Outside Diameter (mm) | 7.94 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.04 |