Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All TR500 High Temperature Air Brake Hydraulic Hose - SAE J1402

    70885 10TR500XREEL

    Product # 46572229

    Recommended for air brake hose, high temperature pressurized oil return lines and rotary oil/air compressor lines, engine and transmission coolant lines and lube oil lines. Not recommended for gasoline or diesel fuel applications.

    • Recommended For: Air brake hose, high temperature pressurized oil return lines and rotary oil/air compressor lines, engine and transmission coolant lines and lube oil lines. Not recommended for gasoline or diesel fuel applications.
    • For use with GL Couplings [G43 Series] and GlobalSpiral™ Plus Couplings [G22 Series].
    • Meets or exceeds DOT FMVSS 106-74, SAE J1402 for air brake hose (-4, -6, -8, -10).

    • Product Details
      Part # 70885 / 10TR500XREEL
      Product # 46572229
      Description 70885 10TR500XREEL
      UPC 072053670455
      Vacuum (In. Hg) 30
      Continuous Operating Temperature Range -40°F to +250°F
      Minimum Bend Radius (in) 2.8
      Minimum Bend Radius (mm) 71.1
      Min. Burst Pressure (psi) 500
      Hose Inside Diameter (in). 0.625
      Hose Inside Diameter (mm) 15.9
      Hose Outside Diameter (in) 0.93
      Hose Outside Diameter (mm) 23.6
      Inside Diameter (in) 0.625
      Inside Diameter (mm) 15.9
      Temperature Range -40°F to +250°F (-40°C to +121°C)
      Working Pressure (psi) 500
      Outside Diameter (in) 0.93
      Outside Diameter (mm) 23.6