Recommended for air brake hose, high temperature pressurized oil return lines and rotary oil/air compressor lines, engine and transmission coolant lines and lube oil lines. Not recommended for gasoline or diesel fuel applications.
Part # | 85749 / 10TR500 X50FT |
---|---|
Product # | 46572603 |
Description | 85749 10TR500X50 |
UPC | 072053721843 |
Vacuum (In. Hg) | 30 |
Continuous Operating Temperature Range | -40°F to +250°F |
Minimum Bend Radius (in) | 2.8 |
Minimum Bend Radius (mm) | 71.1 |
Min. Burst Pressure (psi) | 500 |
Hose Inside Diameter (in). | 0.625 |
Hose Inside Diameter (mm) | 15.9 |
Hose Outside Diameter (in) | 0.93 |
Hose Outside Diameter (mm) | 23.6 |
Inside Diameter (in) | 0.625 |
Inside Diameter (mm) | 15.9 |
Temperature Range | -40°F to +250°F (-40°C to +121°C) |
Working Pressure (psi) | 500 |
Outside Diameter (in) | 0.93 |
Outside Diameter (mm) | 23.6 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series]. GLP Couplings [G42 Series] |
---|---|
Use | Fleet |
Color | Black |
---|---|
Cover | Textile Braid Impregnated w/ Synthetic Rubber. Black. Standard. |
Reinforcement | 1-braid, wire |
Tube | Nitrile - Type C. Black. |
Construction: Cover | Textile Braid Impregnated w/ Synthetic Rubber |
Construction: Reinforcement | 1-braid, wire |
Construction: Tube | Nitrile - Type C |
Standard Industry Specification | SAE J1402 |
---|---|
Meets These Agency Specifications | DOT - Department of Transportation; USA, FMVSS - Federal Motor Vehicle Safety Std. USA, SAE - Society of Automotive Engineers |
Recommended For | Air brake hose, high temperature pressurized oil return lines and rotary oil/air compressor lines, engine and transmission coolant lines and lube oil lines. Meets or exceeds DOT FMVSS 106-74, SAE J1402 for air brake hose (-4, -6, -8, -10). Not recommended for gasoline or diesel fuel applications. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 14.59 |
Packaging | E |