The product images shown are Illustrative only and may not be an exact representation of the product.

TR500 Hydraulic Hose

Recommended for air brake hose, high temperature pressurized oil return lines and rotary oil/air compressor lines, engine and transmission coolant lines and lube oil lines. Meets or exceeds DOT FMVSS 106-74, SAE J1402 for air brake hose (4, 6, 8, 10). Not recommended for gasoline or diesel fuel applications. Federal law requires registration with the D.O.T. for anyone producing air brake hose assemblies with swaged or crimped fittings.Temperature Range: -40 Deg F to +250 Deg F (-40 Deg C to +121 Deg C).

  • Recommended Couplings:GLP Couplings (-4 through -12)MegaCrimp CouplingsGates - Powering Progress

All Parts

1-10 of 11 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70883 46572520 70883 6TR500XREEL 500 3/8 .66 30 1.8 0.19
70884 46572521 70884 8TR500XREEL 500 1/2 .8 30 2.3 0.23
70885 46572229 70885 10TR500XREEL 500 5/8 .93 30 2.8 0.29
70886 46572230 70886 12TR500XREEL 500 3/4 1.04 30 3.5 0.34
70887 46572231 70887 16TR500XREEL 500 1 1.3 30 4.5 0.45
85745 46572600 85745 4TR500 X50FT 500 1/4 .51 30 1 5.84
85747 46572601 85747 6TR500 X50FT 500 3/8 .66 30 1.8 9.49
85748 46572602 85748 8TR500X50 500 1/2 .8 30 2.3 11.42
85749 46572603 85749 10TR500X50 500 5/8 .93 30 2.8 14.59
85750 46572604 85750 12TR500X50 500 3/4 1.04 30 3.5 16.77
1-10 of 11 Items