Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Red Fire Suppressant Hose

    H24100-16F 16RFSXREEL

    Product # 46572155

    RFS hose is recommended for low-pressure powder fire suppressant applications in mining, forestry and fire fighting equipment.

    • Recommended For: Low-pressure powder fire suppressant applications in mining, forestry and firefighting equipment. The red cover is for easy visual identification in these applications.
    • For use with MegaCrimp™ Couplings [G25 Series] and Power Crimp™ Couplings.
    • The red cover is for easy visual identification in these applications.
    • Meets performance requirements of SAE 100R1 and meets Flame Resistance Acceptance Designation MSHA 2G.

    • Product Details
      Part # 16RFSXREEL
      Product # 46572155
      Description H24100-16F 16RFSXREEL
      UPC 072053983869
      Continuous Operating Temperature Range -40°F to +212°F
      Minimum Bend Radius (in) 12
      Minimum Bend Radius (mm) 304.8
      Min. Burst Pressure (psi) 1000
      Hose Inside Diameter (in). 1
      Hose Inside Diameter (mm) 25.4
      Hose Outside Diameter (in) 1.41
      Hose Outside Diameter (mm) 35.8
      Inside Diameter (in) 1
      Inside Diameter (mm) 25.4
      Temperature Range -40°F to +212°F (-40°C to +100°C)
      Working Pressure (psi) 1000
      Outside Diameter (in) 1.41
      Outside Diameter (mm) 35.8