RFS hose is recommended for low-pressure powder fire suppressant applications in mining, forestry and fire fighting equipment.
Part # | 8RFSXREEL |
---|---|
Product # | 46573315 |
Description | H24100-08F 8RFSXREEL |
UPC | 072053531879 |
Continuous Operating Temperature Range | -40°F to +212°F |
Minimum Bend Radius (in) | 7 |
Minimum Bend Radius (mm) | 177.8 |
Min. Burst Pressure (psi) | 2000 |
Hose Inside Diameter (in). | 0.5 |
Hose Inside Diameter (mm) | 12.7 |
Hose Outside Diameter (in) | 0.8 |
Hose Outside Diameter (mm) | 20.3 |
Inside Diameter (in) | 0.5 |
Inside Diameter (mm) | 12.7 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 2000 |
Outside Diameter (in) | 0.8 |
Outside Diameter (mm) | 20.3 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series]. Power Crimp™ Couplings |
---|---|
Use | Speialty |
Color | Red |
---|---|
Cover | Modified Nitrile - Type C2. Red. Standard. |
Reinforcement | 1-braid, wire |
Tube | Nitrile - Type C. Black. Oil Resistant. |
Construction: Cover | Modified Nitrile - Type C2 |
Construction: Reinforcement | 1-braid, wire |
Construction: Tube | Nitrile - Type C |
Standard Industry Specification | SAE 100R1 |
---|---|
Meets These Agency Specifications | FRAS - Fire Retardant Anti Static; Australia, MSHA 2G - Mine Safety & Health Admin. USA, SAE - Society of Automotive Engineers |
Notes | Meets Flame Resistance Acceptance Designation "MSHA 2G". |
---|---|
Recommended For | Low-pressure powder fire suppressant applications in mining, forestry and firefighting equipment. The red cover is for easy visual identification in these applications. Meets performance requirements of SAE 100R1. |
Customer Pack | 330 |
---|---|
Weight (lbs.) | 0.3 |
Packaging | F |