Power Crimp® stems and ferrules are designed for use with your Gates hoses.
Part # | 80001X / 3-2MPXBULK |
---|---|
Product # | 73343621 |
Description | 80001X 3-2MP XBULK |
UPC | 072053077919 |
H1 Stem Hex (in) | 0.5 |
H1 Stem Hex (mm) | 12.7 |
C Cutoff (in) | 0.943 |
C Cutoff (mm) | 23.95 |
L Length (in) | 2.031 |
L Length (mm) | 51.6 |
Hose Inside Diameter (in) | 0.189 |
Hose Inside Diameter (mm) | 4.8 |
C (in) | 0.94 |
L (in) | 2.03 |
Material | Steel |
---|
Customer Pack | 600 |
---|---|
Weight (lbs.) | 0.04 |