Power Crimp® stems and ferrules are designed for use with your Gates hoses.
Part # | 80007 / 5-4MP |
---|---|
Product # | 730119145 |
Description | 80007 5-4MP |
UPC | 072053137293 |
H1 Stem Hex (in) | 0.625 |
H1 Stem Hex (mm) | 15.88 |
C Cutoff (in) | 1.178 |
C Cutoff (mm) | 29.92 |
L Length (in) | 2.189 |
L Length (mm) | 55.6 |
Hose Inside Diameter (in) | 0.311 |
Hose Inside Diameter (mm) | 7.9 |
Inside Diameter (in) | 0.311 |
Inside Diameter (mm) | 7.9 |
C (in) | 1.18 |
L (in) | 2.19 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.08 |