Power Crimp® stems and ferrules are designed for use with your Gates hoses.
Part # | 80004 / 4-4MP |
---|---|
Product # | 730109145 |
Description | 80004 4-4MP |
UPC | 072053137262 |
H1 Stem Hex (in) | 0.5625 |
H1 Stem Hex (mm) | 14.29 |
C Cutoff (in) | 1.13 |
C Cutoff (mm) | 28.7 |
L Length (in) | 2.22 |
L Length (mm) | 56.4 |
Hose Inside Diameter (in) | 0.252 |
Hose Inside Diameter (mm) | 6.4 |
C (in) | 1.13 |
L (in) | 2.22 |
Material | Steel |
---|
Customer Pack | 5 |
---|---|
Weight (lbs.) | 0.06 |