Power Crimp® stems and ferrules are designed for use with your Gates hoses.
Part # | 80006X |
---|---|
Product # | 73010918 |
Description | 80006X 4-8MPXBULK |
UPC | 072053155051 |
H1 Stem Hex (in) | 0.875 |
H1 Stem Hex (mm) | 22.23 |
C Cutoff (in) | 1.39 |
C Cutoff (mm) | 35.3 |
L Length (in) | 2.48 |
L Length (mm) | 63 |
Hose Inside Diameter (in) | 0.252 |
Hose Inside Diameter (mm) | 6.4 |
Material | Steel |
---|
Customer Pack | 250 |
---|---|
Weight (lbs.) | 0.15 |