Power Crimp® stems and ferrules are designed for use with your Gates hoses.
Part # | 80005X |
---|---|
Product # | 73010916 |
Description | 80005X 4-6MPXBULK |
UPC | 072053155044 |
C Cutoff (in) | 1.208 |
C Cutoff (mm) | 30.68 |
L Length (in) | 2.205 |
L Length (mm) | 56 |
Hose Inside Diameter (in) | 0.252 |
Hose Inside Diameter (mm) | 6.4 |
Material | Steel |
---|
Customer Pack | 500 |
---|---|
Weight (lbs.) | 0.08 |