Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All MegaTech® II Hydraulic Hose

    70858 24ACP MEGATECHIIXCTN

    Product # 46572484

    MegaTech® II hose is recommended for multi-purpose high-pressure, high temperature, air compressor lines, petroleum-base or phosphate ester hydraulic fluid supply lines.

    • Recommended For: Multi-purpose high-pressure, high-temperature, air compressor lines, petroleum-base or phosphate ester hydraulic fluid supply lines.
    • For use with GlobalSpiral™ Plus Couplings [G22 Series], MegaCrimp™ Couplings [G25 Series] and Stainless Steel Braid Couplings [G17 Series].
    • Meets or exceeds the requirements of SAE 100R2.

    • Product Details
      Part # 70858 / 24ACP MEGATECHIIXCTN
      Product # 46572484
      Description 70858 24ACP MEGATECHIIXCTN
      UPC 072053655346
      Continuous Operating Temperature Range -40°F to +300°F
      Minimum Bend Radius (in) 20
      Minimum Bend Radius (mm) 508
      Min. Burst Pressure (psi) 1500
      Hose Inside Diameter (in). 1.5
      Hose Inside Diameter (mm) 38.1
      Hose Outside Diameter (in) 2.13
      Hose Outside Diameter (mm) 54.1
      Inside Diameter (in) 1.5
      Inside Diameter (mm) 38.1
      Temperature Range -40°F to +300°F (-40°C to +149°C)
      Working Pressure (psi) 1500
      Outside Diameter (in) 2.13
      Outside Diameter (mm) 54.1