MegaTech® II hose is recommended for multi-purpose high-pressure, high temperature, air compressor lines, petroleum-base or phosphate ester hydraulic fluid supply lines.
Part # | 70802 / 32ACP MEGATECHII XCTN50 |
---|---|
Product # | 46574734 |
Description | 70802 32ACP MEGATECHII XCTN50 |
UPC | 770075519089 |
Continuous Operating Temperature Range | -40°F to +300°F |
Minimum Bend Radius (in) | 25 |
Minimum Bend Radius (mm) | 635 |
Min. Burst Pressure (psi) | 5200 |
Hose Inside Diameter (in). | 2 |
Hose Inside Diameter (mm) | 50.8 |
Hose Outside Diameter (in) | 2.61 |
Hose Outside Diameter (mm) | 66.3 |
Temperature Range | -40°F to +300°F (-40°C to +149°C) |
Working Pressure (psi) | 1300 |
Coupling Recommendation | GlobalSpiral™ Plus Couplings [G22 Series]. Stainless Steel Spiral Couplings [G18 Series] |
---|---|
Use | Fleet |
Color | Blue |
---|---|
Cover | Blue, oil and abrasion resistant, polyester braid. |
Reinforcement | Two braids of high-tensile steel wire. |
Tube | Black, oil-resistant, synthetic rubber (CPE - Type J). See Hose Stock Characteristics. |
Construction: Cover | Polyester Braid |
Construction: Reinforcement | 2-braid, wire |
Construction: Tube | CPE - Type J. Black. Oil Resistant |
Standard Industry Specification | SAE 100R2 AT, SAE 100R2 S |
---|---|
Meets These Agency Specifications | SAE - Society of Automotive Engineers |
Recommended For | Multi-purpose high-pressure, high-temperature, air compressor lines, petroleum-base or phosphate ester hydraulic fluid supply lines. Meets or exceeds the requirements of SAE 100R2 and SAE 100R2 Type S. |
---|
Customer Pack | 50 |
---|---|
Weight (lbs.) | 2.18 |
Packaging | T |