The product images shown are Illustrative only and may not be an exact representation of the product.

MegaTech® II Hydraulic Hose

Recommended for multi-purpose high-pressure, high-temperature, air compressor lines, petroleum-base or phosphate ester hydraulic fluid supply lines. Meets or exceeds the requirements of SAE 100R2 and SAE 100R2 Type S. Recommended Couplings: GlobalSpiral Plus, MegaCrimp Couplings (-20), Stainless Steel B Couplings (-24 & -32)

  • MegaTech is True-Bore ID Gates Technical Spec 300F tube stock with Textile braid cover. Temperature Range: -40°F to +300°F (-40°C to +149°C).

All Parts

1-4 of 4 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70802 46574734 70802 32ACP MEGATECHII XCTN50 1300 2 2.61 25 2.18
70858 46572484 70858 24ACP MEGATECHIIXCTN 1500 1 1/2 2.13 20 1.74
70859 46572485 70859 32ACP MEGATECHII 1300 2 2.61 25 2.18
70975 46578018 70975 20ACP MEGATECHIIXCTN 2250 1 1/4 1.89 15 1.575
1-4 of 4 Items