MegaTech® G5TB hose is recommended for pressurized hot oil return lines and rotary oil lines.
Part # | 71029 / 32MEGATECH G5TBXCTN |
---|---|
Product # | 46572191 |
Description | 71029 32MEGATECHG5TBXCTN |
UPC | 770075251767 |
Continuous Operating Temperature Range | -40°F to +300°F |
Minimum Bend Radius (in) | 10.5 |
Minimum Bend Radius (mm) | 266.7 |
Min. Burst Pressure (psi) | 500 |
Hose Inside Diameter (in). | 2 |
Hose Inside Diameter (mm) | 50.8 |
Hose Outside Diameter (in) | 2.53 |
Hose Outside Diameter (mm) | 64.3 |
Inside Diameter (in) | 2 |
Inside Diameter (mm) | 50.8 |
Temperature Range | -40°F to +300°F (-40°C to +149°C) |
Working Pressure (psi) | 500 |
Outside Diameter (in) | 2.53 |
Outside Diameter (mm) | 64.3 |
Coupling Recommendation | GL Couplings [G43 Series]. GlobalSpiral™ Plus Couplings [G22 Series] |
---|---|
Use | Fleet |
Color | Blue |
---|---|
Cover | Textile Braid Impregnated w/ Synthetic Rubber. Blue. Standard. |
Reinforcement | 2-braid, wire |
Tube | CPE - Type J. Black. Chemical, Temperature Resistant. |
Construction: Cover | Textile Braid Impregnated w/ Synthetic Rubber |
Construction: Reinforcement | 2-braid, wire |
Construction: Tube | CPE - Type J |
Recommended For | Pressurized hot oil return lines and rotary oil lines. |
---|
Customer Pack | 100 |
---|---|
Weight (lbs.) | 1.61 |
Packaging | A |