The product images shown are Illustrative only and may not be an exact representation of the product.

MegaTech® G5TB Oil-Air Return

Recommended for pressurized hot oil return lines and rotary oil lines. Meets the requirements of SAE J1405 performance specifications for high-temperature transmission and lubricating oil systems using petroleum base oils. Recommended Couplings:GL Couplings (-24 & -32), GlobalSpiral Plus Couplings (-24 & -32), MegaCrimp Couplings (-4 through -20)

  • MegaTech is True-Bore ID Gates® Technical Spec 300F tube stock with Textile braid cover.
  • MegaTech G5TB has a BLUE Textile braid cover.
  • Temperature Range: Petroleum–base fluids: –40°F to +300°F (–40°C to +149°C). Phosphate esters fluids as recommended by the fluid manufacturer, but within a range of –40°F to +212°F (–40°C to +100°C).
  • For water emulsions see Temperature Limits Table.

All Parts

1-10 of 19 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
71023 46572183 71023 4MEGATECHG5TBXREEL 3000 1/4 .58 2 0.218
71024 46572184 71024 6MEGATECHG5TBXREEL 3000 3/8 .76 2.5 0.3
71025 46572185 71025 8MEGATECHG5TBXREEL 3000 1/2 .87 3.5 0.372
71026 46572188 71026 16MEGATECHG5TBXREEL 1000 1 1.34 6 0.66
71027 46572189 71027 20MEGATECHG5TBXCTN 1000 1 1/4 1.7 8.5 0.945
71028 46572190 71028 24MEGATECHG5TBXCTN 500 1 1/2 1.94 9.5 1.11
71029 46572191 71029 32MEGATECHG5TBXCTN 500 2 2.53 10.5 1.61
71066 46572186 71066 10MEGATECH G5TBXREEL 2000 5/8 .98 4 0.43
71067 46572187 71067 12MEGATECH G5TBXREEL 2000 3/4 1.12 4.7 0.5
85391 46574070 85391 4MEGATECHG5TBX50FT 3000 1/4 .58 2 12.4
1-10 of 19 Items