MegaTech® 500 hose is recommended for air brake hose, pressurized hot oil return lines and rotary oil/air compressor lines. Not recommended for gasoline or diesel fuel applications.
Part # | 70855 / 32MEGATECH 500XCTN |
---|---|
Product # | 46570205 |
Description | 70855 32MEGATECH500XCTN |
UPC | 072053630046 |
Vacuum (In. Hg) | 30 |
Continuous Operating Temperature Range | -40°F to +300°F |
Minimum Bend Radius (in) | 18 |
Minimum Bend Radius (mm) | 457.2 |
Min. Burst Pressure (psi) | 500 |
Hose Inside Diameter (in). | 2 |
Hose Inside Diameter (mm) | 50.8 |
Hose Outside Diameter (in) | 2.48 |
Hose Outside Diameter (mm) | 63 |
Inside Diameter (in) | 2 |
Inside Diameter (mm) | 50.8 |
Temperature Range | -40°F to +300°F (-40°C to +149°C) |
Working Pressure (psi) | 500 |
Outside Diameter (in) | 2.48 |
Outside Diameter (mm) | 63 |
Coupling Recommendation | GL Couplings [G43 Series]. GlobalSpiral™ Plus Couplings [G22 Series] |
---|---|
Use | Fleet |
Color | Black |
---|---|
Cover | Textile Braid Impregnated w/ Synthetic Rubber. Black. Standard. |
Reinforcement | 1-braid, wire |
Tube | CPE - Type J. Black. Chemical, Temperature Resistant. |
Construction: Cover | Textile Braid Impregnated w/ Synthetic Rubber |
Construction: Reinforcement | 1-braid, wire |
Construction: Tube | CPE - Type J |
Recommended For | Air brake hose, pressurized hot oil return lines and rotary oil/air compressor lines. Not recommended for gasoline or diesel fuel applications. |
---|
Customer Pack | 100 |
---|---|
Weight (lbs.) | 1.28 |
Packaging | A |