The product images shown are Illustrative only and may not be an exact representation of the product.

MegaTech® 500 Hydraulic Hose

Recommended for air brake hose, pressurized hot oil return lines and rotary oil/air compressor lines. Meets the requirements of SAE J1405 performance specifications for high–temperature transmission and lubricating oil systems using petroleum base oils. Not recommended for gasoline or diesel fuel applications. Recommended Couplings:GL Couplings, GlobalSpiral Plus Couplings (-24 & -32), Stainless Steel S Couplings (-24 & -32)

  • MegaTech is True-Bore ID Gates® Technical Spec 300F tube stock with Textile braid cover.
  • MegaTech 500 is 500 PSI constant pressure for all ID's and has a BLACK Textile braid cover.
  • Temperature Range: Petroleum–base fluids: –40°F to +300°F (–40°C to +149°C).
  • Phosphate esters fluids as recommended by the fluid manufacturer, but within a range of –40°F to +212°F (–40°C to +100°C).
  • For water emulsions see Temperature Limits Table.

All Parts

1-6 of 6 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70854 46570204 70854 24MEGATECH500XCTN 500 1 1/2 1.95 30 15 1
70855 46570205 70855 32MEGATECH500XCTN 500 2 2.48 30 18 1.28
70856 46570206 70856 40MEGATECH500XCTN 500 2 1/2 2.97 30 22 1.54
70857 46570207 70857 48MEGATECH500XCTN 500 3 3.5 30 24 1.84
85687 46570061 85687 24MEGATECH500 X50FT 500 1 1/2 1.95 30 15 55.85
85688 46570062 85688 32MEGATECH500 X50FT 500 2 2.48 30 18 74.6
1-6 of 6 Items